Price: $8.90 Back Order

    Specifications

    Software Features

    Hardware Features

    DO NOT PRESS THIS BUTTON!

    Unless, of course, you're the type to live dangerously. The perfect gigantic red panic button for all your panic button projects! Launch missiles, activate self-destruct sequences, arm torpedos, or even 'Push the Button in the Hatch'! It lights up! It's huge! It's awesome!

    Approximate dimensions:
    • Red button diameter: 79.2 mm
    • Black frame dimensions : 100.6 mm2 (base has flats not shown in photos)
    • Installed height: 45.4 mm

    Software

    Hardware

    Packages

    Specifications

    Drawings

    Documentation