Item #: RO-902-0023-000
Availability: Discontinued notify me
Price: $119.90


    Quantity

    10-2425-4950-99100+

     Price Each 

    $113.91$111.51$107.91$103.11

    Description
    The CM-700 is a new robotis controller with an onboard programmable CPU, simultaneous TTL / RS485 (that means AX-12/18 servos and DX/RX/EX servos on the same bus) communication circuit, and ZIG-110 connector. CM-700 SUB Board is composed of a power department, connector department, switch, and an additional circuit for 5 pin peripheral devices.

    Please note: The CM-700 requires an LN-101 USB Downloader to program it.

    Includes:
    - CM-700
    - Power Cable
    - Mounting Hardware

    Manual
    CM-700 Manual

    H/W Specification

    • Weight : 37.3g
    • Controller : ATMega2561
    • Working Voltage
    • Allowed Range : 7V ~ 35V
    • Consumed Current
    • When IDLE  : 40mA
    • Exterior I/O Maximum Current : 0.9A
    • Overall Maximum Current : 10A (Fuse)
    • Working Temperature : -5℃~70℃
    • Internal I/O Device
    • Button : 2 sets (Reset 1, Start 1)
    • Temperature Sensor : 1
    • Voltage Sensor : 1
    • External I/O Device
    • OLLO 5 pin I/O Port : 6
    • 3-Pin Connector TTL Communication : 4
    • 4-Pin Connector RS-485 Communication : 5