The U2D2 power hub board combines with the U2D2 to supply a variety of external power sources to Dynamixels. The board is capable of supplying power to all Dynamixels with the SMPS port, terminal block, and 2P power connector. The board has holes to fix the U2D2 module and can be assembled using the rivets supplied in the package.
-Easily powers ON/OFF with the power switch
Package Components
U2D2 Power Hub Board 1
Rivet 4
NUT M3 4
Support M3x10x6 4
*U2D2 and cables not included.
H/W Specifications
Dimension 48mm x 57mm
Operating Voltage 7.4V ~ 24.0V
Max Current 10.0A
Compatible Products
DYNAMIXEL AX/MX-Series, PRO-Series
- Use the Molex-JST Convertible Cable (Use 3P or 4P based on your communication selection)
DYNAMIXEL X-Series, PRO+ Series
- USe the JST Cable. (Use 3P or 4P based on your communication selection)
The U2D2 power hub board only has a JST type connector and requires a convertible cable when connecting to Molex type connectors.
*Required cables: Min 2 pcs (U2D2 <-> DYNAMIXEL, U2D2 Power Hub Board <-> DYNAMIXEL)
Caution
When using the terminal block, please pay attention to the polarity when using external power.
Left side is - and Right side is +
Various pins are exposed behind the board. We recommended to assemble and use the supporter included.
Links
○ e-Manual : http://emanual.robotis.com/doc...