The uArm Swift Pro is a high grade desktop robotic arm which are developed for makers and STEAM education purposes. built around the Arduino Mega 2560, the uArm is open-source and DIY friendly. The uArm Swift Pro supports visual programming, Arduino, Python, GRABCAD and ROS programming as well as modules such as OpenMV camera, Seeed Grove Sensors and more. With high quality gearbox and stepper motors, uArm Swift pro has a high repeatability of 0.2 mm and 500g playload. It comes with multiple...