If you feel that you've received this message in error, please click here for more information.

Price: $5,462.00 Special Order

    Specifications

    • Vacuum
    • Payload (Rated) / (Maximum)
    • Gripping time
    • Releasing time
    • Vacuum cups
    • Air flow
    • 80% Vacuum / -0.810 Bar / 24 inHg
    • (10kg / 22lb) / (15kg / 33lb)
    • 0.35s
    • 0.20s
    • 16pc.
    • 12L/min

    Software Features

    Hardware Features

    Why VG10 Electric Vacuum Gripper?

    Since the VG10 doesn't require a compressor or air supply, it's compact and easy to move around, bringing flexibility to your production line and saving maintenance cost. It has flexible arms and adjustable vacuum enabling the VG10 to handle a variety of objects in many different sizes. It's a dual gripper - you can control the right and left sides of the vacuum gripper independently of one another, further increasing efficiency on your production line.
    Seamless integration with the robot of your choice. The gripper comes with dual grip functionality, tool changer and a variety of typical vacuum cups. Additionally, there are many third party vacuum cups available on the market to fit every application.

    More Productive Solution

    Two vacuum lines increase process speed.

    Lower Operating Costs, Higher ROI

    No external compressed air needed saving mantenance cost.

    Flexible and Fast Re-Deployment

    Various vacuum cups increase speed and flexibility for multiple applications.

    The VG10 Vacuum Gripper's Advantages and Features

    The VG10 vacuum gripper is an end-of-arm tooling (EoAT) specifically designed for collaborative robot applications. The VG10’s adjustable vacuum and gripping arms make it ideal for operations involving work pieces of many different sizes and shapes.
    The VG10 is a dual suction gripper, meaning you can activate the right and left sides of the vacuum gripper to perform different tasks independent of each other. Doing so speeds up cycle time in addition to optimizing the overall efficiency of your production line.

    CONFIGURABLE SUCTION CUPS

    Suction cups can be easily changed, fitting to your application needs.

    BUILT-IN ELECTRIC VACUUM

    No external air supply needed, saving maintenance cost.

    PAYLOAD 15 KG (35 LB)

    Can lift up objects up to 15 kg.

    INTEGRATED SOFTWARE

    The gripper comes with pre-integrated software that is easy to install and program, so even employees with no technical background can set it up.

    INDEPENDENT AIR CHANNELS FOR DUAL GRIPPING

    Control the right and left sides of the vacuum gripper independently of one another, further increasing efficiency on your production line.

    Software

    Hardware

    Packages

    Specifications

    Base Specs

    • Vacuum
    • Air flow
    • Arms adjustment
    • Arm holding torque
    • Payload (Rated) / (Maximum)
    • Vacuum cups
    • Gripping time
    • Vacuum pump
    • Dust filters
    • Weight
    • 80% Vacuum / -0.810 Bar / 24
      inHg
    • 12L/min
    • 270°
    • 6Nm
    • (10kg / 22lb) / (15kg / 33lb)
    • 16pc.
    • 0.35s
    • Integrated, electric BLDC
    • Integrated 50µm, field replaceable
    • 1.62kg / 3.57lb

    Power

    • Power supply
    • Current consumption
    • Operating temperature
    • Relative humidity (non-condensing)
    • 28.8 V
    • 1500mA
    • 50°C / 122°F
    • 95%

    Extra Specs

    • Releasing time
    • Arms
    • IP Classification
    • Dimensions (folded)
    • Dimensions (unfolded)
    • 0.20s
    • 4, adjustable by hand
    • IP54
    • 105 x 146 x 146mm / 4.13 x 5.75 x 5.75 in.
    • 105 x 390 x 390mm / 4.13 x 15.35 x 15.35 in.

    Drawings