If you feel that you've received this message in error, please click here for more information.

Price: $3,499.00 Special Order

    Specifications

    • Vacuum
    • Payload (Default) / (Custom)
    • Gripping time
    • Releasing time
    • Vacuum cups
    • Air flow
    • 80% Vacuum / -0.810 Bar / 24 inHg
    • (6kg / 13.2lb) / (15kg / 33.1lb)
    • 0.35s
    • 0.20s
    • 7pc.
    • 12L/min

    Software Features

    Hardware Features

    Why VGC10 Electrical Vacuum Gripper?

    The VGC10 electrical compact vacuum gripper has unlimited customization possibilities. It has changeable suction cup options too for nearly any application need. Smaller than the VG10, the VGC10 can fit into tight environments to extend your automation possibilities. And at half the weight of the VG10 but with the same payload, the VGC10 can lift small, odd-shaped, and heavy objects even with a smaller robot arm. The VGC10 features two independently controlled air channels that allow it to act as a dual gripper with pick-up and release in the same action, further increasing efficiency and reducing cycle time. With no compressor or air supply needed, this compact electrical gripper is easy to move, and simple programming makes it quick and easy to redeploy for greater production flexibility.
    Seamless integration with the robot of your choice.

    High Flexibility

    Can be configured into any shape to match various parts.

    Easy Deployment, Ideal for Tight Spaces

    Compact, can work in tight spaces.

    Lower Operating Costs

    No external compressed air required.

    VGC10’s Advantages and Features

    Based on the award-winning VG10 electric vacuum gripper, the VGC10 is smaller and lighter than its predecessor, without compromising on the payload. It is a highly customizable end-of-arm tooling that allows manufacturers to focus on their application rather than the complexities of the robot. This compact gripper is perfectly suited for constrained environments and smaller robot arms while still offering an impressive payload. Despite the compact size, this end-of-arm tooling can lift up to 15kg (35 lb).

    PAYLOAD 15 KG (35 LB)

    Can lift objects up to 15 kg.

    COMPACT, LIGHTWEIGHT, AND POWERFUL

    Grip and move a wide array of small, multi-dimensional, and heavy objects even with a lighter payload robot arm.

    CONFIGURABLE SUCTION CUPS

    Suction cups can be easily changed, fitting to your application needs.

    UNLIMITED CUSTOMIZATION

    Easily changeable suction cup options and the ability to add or replace arms to fit highly specific application needs.

    INDEPENDENT AIR CHANNELS FOR DUAL GRIPPING

    Control the right and left sides of the vacuum gripper independently of one another, further increasing efficiency on your production line.

    INTEGRATED SOFTWARE

    The gripper comes with pre-integrated software that is easy to install and program, so even employees with no technical background can set it up.

    BUILT-IN ELECTRIC VACUUM

    No external air supply needed, saving maintenance cost.

    Software

    Hardware

    Packages

    Specifications

    Base Specs

    • Vacuum
    • Air flow
    • Payload (Default) / (Custom)
    • Vacuum cups
    • Gripping time
    • Releasing time
    • Vacuum pump
    • Dust filters
    • Dimensions
    • Weight
    • 80% Vacuum / -0.810 Bar / 24 inHg
    • 12L/min
    • (6kg / 13.2lb) / (15kg / 33.1lb)
    • 7pc.
    • 0.35s
    • 0.20s
    • Integrated, electric BLDC
    • Integrated 50µm, field replaceable
    • 101 x 100 x 100mm / 3.97 x 3.94 x 3.94 in
    • 0.814kg / 1.79lb

    Power

    • Power supply
    • Current consumption
    • Operating temperature
    • Relative humidity (non-condensing)
    • 28.8V
    • 1500mA
    • 50°C / 122°F
    • 95%

    Drawings