If you feel that you've received this message in error, please click here for more information.

Price: $6,250.00 Special Order

    Specifications

    • Vacuum
    • Payload
    • Gripping time
    • Releasing time Vacuum cups
    • Vacuum cups
    • Air flow (totaal)
    • 60% Vacuum / -0.607 Bar / 17.95 inHg
    • 20 (²) kg / 44.09lb
    • 0.25 (³)s
    • 0.4 (³)s
    • 16pc.
    • 48L/min

    Software Features

    Hardware Features

    Why VGP20 Gripper?

    VGP20 is the world’s most powerful electric vacuum gripper, with payloads up to 20kg (44.1 lbs) and none of the cost, complexity, and maintenance of pneumatic grippers. The VGP20 is ideal for palletizing cardboard boxes, including those made with thinner, more porous recycled cardboard, as well as bulky and irregularly shaped shipping bags. That helps shippers save even more, while also reducing waste.

    Cost Saving

    Saves you up to 90% on operating and maintenance cost compared to traditional penumatic solutions.

    High Flexibility

    Unlimited customization, can be deployed in a wide range of applications.

    Easy Deployment

    All electric solution that is ready to deploy out-of-the-box.

    The VGP20 Advantages and Features

    With payloads up to 20kg (44.1 lbs), the OnRobot VGP20 is the world’s most powerful electric vacuum gripper. It is ideal for quickly and cost-effectively automating the palletizing of cardboard boxes, as well as handling bulky, porous, and irregularly shaped objects. The VGP20 allows unlimited customization, so it can automate a wide range of applications that traditionally required pneumatic grippers, but at a fraction of the cost and complexity. The VGP20 can save up to 90% on operating and maintenance costs compared to traditional pneumatic gripper deployments.
    Like all of OnRobot’s grippers, the VGP20 comes complete with everything needed for fast, easy deployment with any leading robot. Built-in intelligence and easy-to-use software provide precise air-flow control and the ability to vary the grip to match the application and type of material being handled, including multiple items of different shapes and sizes. The powerful vacuum flow means that it can pick up even porous objects, such as thinner, less-expensive or recycled cardboard or lightweight shipping bags, which can help shippers save even more, while also reducing waste.
    An option allows continuous monitoring of the gripper’s air flow. If the vacuum is interrupted for any reason, the robot will come to an immediate halt and an alert pop-up window will be displayed in the gripper software.

    WORLD’S MOST POWERFUL ELECTRIC VACUUM GRIPPER

    Powerful vacuum flow can pick up even porous objects, such as thinner, less-expensive or recycled cardboard.

    IDEAL FOR PALLETIZING CARDBOARD BOXES

    The powerful, customizable VGP20 easily handles thinner and less expensive packaging materials.

    AFFORDABLE AND VERSATILE FOR MULTIPLE APPLICATIONS AND MATERIALS

    Easily changeable suction cup options and the ability to add or replace arms to fit highly specific application needs.

    NO COMPRESSED AIR REQUIRED

    No external air supply needed, saving maintenance and operation costs.

    Software

    Hardware

    Packages

    Specifications

    Base Specs

    • Vacuum
    • Air flow (total)
    • Payload
    • Vacuum cups
    • Gripping time
    • Releasing time
    • Vacuum pump
    • Dust filters
    • Dimensions
    • Weight
    • 60% Vacuum / -0.607 Bar / 17.95 inHg
    • 48L/min
    • 20 (²) kg / 44.09lb
    • 16pc.
    • 0.25 (³)s
    • 0.4 (³)s
    • Integrated, electric BLDC
    • Integrated 50μm, field replaceable
    • 264 x 184 x 92mm / 10.39 x 7.24 x 3.62 in
    • 2.55kg / 5.62lb

    Power

    • Power supply
    • Current consumption
    • Operating temperature
    • Relative humidity (non-condensing)
    • 28.8V
    • 4500mA
    • 50°C / 122°F
    • 95%

    Drawings