This product is discontinued, you can find the cobots we carry here
The xArm 6 is a versatile, 6 degree of freedom robotic arm utilizing high-performance harmonic reducers and brushless motors to achieve a payload capacity of 5kg and repeat position accuracy of +/- 0.1mm. The xArm is an affordable automation solution for many different applications.
The xArm is crafted from lightweight carbon fiber making it extremely portable, the arm weighs 9.5kg (arm only).
Degrees of Freedom |
6 |
Reach |
700mm |
Maximum Speed |
1m/s |
Repeatability
|
±0.1mm |
Working Payload |
5kg |
Weight (arm only)
|
9.5kg |
Communication Protocol |
RS-485/ Modbus RTU |
Easy To Use
Simply teach xArm to move and it will repeat the path without the need for any complex code. The xArm 6 can be setup with a sequence of movements by dragging and dropping blocks, the arm can be up and running within minutes.
Specifications
- Pay load (kg): 5
- Reach (mm): 691
- Degrees of Freedom: 6
- Repeatability (mm): ±0.1
- Typical Tool Maximum 5peed{m/s): 1
- Weight (kg): 9.5
Performance
- Ambient Temperature Range: 0-50 °C
- Power Consumption: Min 8.4 W, Typical 120 W Max 240 W
- Input Power Supply: 24 V DC, 10 A
- Power Supply: 100-240 V AC, 50-60 Hz
- IP Classification: IP54
- ISO Class Cleanroom: 5
- Robot Mounting: Any
- I/O Ports: Digital x 2 485 x 2
Communication
- Programming: Python/C++/ROS Underlying Interface
- Communication Protocol: Self-defined
- Communication Mode: RS-485/Ethernet TCP-IP
Physical
- Footprint: 126 mm
- Materials: Aluminum, Carbon Fiber
- Tool Connector Type: M5
- Reach: 691 mm
Electrical
- Nominal supply voltage: 24 V DC
- Absolute maximum supply voltage: 28 V DC
- Quiescent power (minimum power consumption): 1.5 W
- Peak current: 1.5 A
Control
- Communication Mode: RS-485
- Communication protocol: Modbus RTU
- Programmable gripping parameters: Position, speed and force control
- Status LED: Fault status, power
- Feedback: Motor Current, gripper position, video, grip detection
Documentation
Github