YOUR FULL TELEOP SETUP, FROM OPERATOR TO ROBOT:
Four jobs, one system: collect training data, repeat motions, operate from anywhere, and back up your robots in deployment.
LEAD
The leader is the input your operator moves, and Trossen offers two leader arms. Glide is built for stiction-free teleoperation, so demonstrations come out smooth and training data comes out clean, with a left and right pair for bimanual tasks. The WidowX Core Leader is a full WidowX arm set up as the leader, for an exact 1:1 match with your deployment arm. Prefer VR? Teleoperate with Meta Quest 3.
DEPLOY
The deployment arm is the robot that does the work, copying your operator’s motion in real time. WidowX Core, Pro, and Heavy step up in payload and reach, so you can match the arm to the task. Run one arm on its own, or two as a bimanual setup on Workbench for stationary work or Rivet for mobile manipulation.
CONNECT
The connection carries your operator’s motion to the robot. Teleoperate locally over wired Ethernet in the lab or on the floor, with no USB dongles. When your operator is somewhere else, remote teleoperation through Trossen Cloud links the two sites over the internet, with no VPN for your IT team to maintain. Remote teleop is in beta, and performance depends on your network.
WHAT ROBOT TELEOPERATION DOES FOR YOUR TEAM


DATA COLLECTION
Smooth teleop means clean training data.
Every demo your operator records becomes part of the training set, so the input device sets your data quality. Glide uses encoder-only main joints with no servo gravity compensation fighting the operator, so stiction and jitter stay out of your demonstrations. Lightweight carbon fiber and spring balance keep operators comfortable through full shifts. Pair a left and right Glide on Cockpit for bimanual tasks. Checkout the Glide and Cockpit.
SHOW IT ONCE, RUN IT AGAIN
Record and Repeat
Record a demonstration through the Trossen SDK, then replay it on the robot to check a motion or repeat a task. It’s a fast way to prototype a motion before you write a motion plan.
YOUR OPERATOR DOESN'T HAVE TO BE IN THE ROOM
Teleop from anywhere
Trossen Cloud connects a leader station to a deployed robot over the internet, with a bridge on each side. Need operators too? Trossen Cloud’s teleop partners supply trained remote operators, so you don’t have to hire and integrate a teleop vendor yourself.
WHEN THE ROBOT GETS STUCK, A PERSON STEPS IN
Human in the loop
Even a policy that succeeds 99% of the time fails 10 times in 1,000 runs. A remote operator takes over, finishes the task, and hands control back. Those corrections are exactly the edge cases your next model needs to learn from.
MORE REASONS TEAMS TELEOPERATE WITH TROSSEN
Local teleop over Ethernet
or Wi-Fi
Teleoperate locally over wired Ethernet, with nothing extra to set up. Trossen arms use M12 industrial Ethernet with locking connectors, so there are no USB dongles. VR runs over your local Wi-Fi, talking to the local driver.
Remote teleoperation over the internet
Run remote teleoperation over your own VPN, which your IT team sets up and maintains. Or use Trossen Cloud: set up a bridge on each side and Trossen Cloud handles the rest.
A teleop station that fits your operator
Glide comes in left and right handed versions, sold single or as a pair for bimanual work. Cockpit holds one or two Glides on a stand with locking casters, so your teleop station moves with the work.
Teleop into simulation
Use an Isaac Sim script to teleoperate in simulation before you touch hardware.
One setup across Workbench and Rivet
Glide drives the arms on Workbench and Rivet, so stationary and mobile setups share one operator interface. The open-source Trossen SDK runs across all of them, with Python bindings.
Docs built for agentic coding
Full docs plus a MCP server, so you can start agentic coding the day you set up.
