top of page

YOUR PHYSICAL AI APPRENTICE.

PRODUCTION-GRADE MOBILE MANIPULATOR, STARTING AT $29,995
20% off your first order for qualifying academic labs and startups.

If the tasks you want to automate are spread across a room, a fixed arm only reaches one of them. Rivet drives two arms, its own compute, cameras, and power to each of those places, and raises them from the floor to a high shelf. It ships with three stereo cameras: two ZED X Nano and one ZED X Mini. It moves in any direction without turning around first, so it squares up to a bench in a building laid out for people. The battery comes out by hand and a charged one goes in, so the next shift starts in minutes instead of waiting on a charge.

​

Rivet also ships as a base configuration with no arms and no built-in compute, so you can mount third-party arms.

Rivet For Landing Page (Desaturated Blacks).png

A NEW ERA IN MOBILE MANIPULATION

Engineered from the ground up, Rivet carries the arms, the height, the compute, and the power to wherever the task is.

Wheel.png

HOLONOMIC SWERVE DRIVE

Each of the three wheels steers and drives on its own, so Rivet slides sideways, moves diagonally, and rotates in place. It lines up to a bench or backs into an aisle without the shuffling a car-steering base needs.

Axis.png

890MM VERTICAL AXIS

A screw-driven rail carries both arms up and down the full 890mm, from a tote on the floor to a high cabinet. One platform covers a range of task heights that would otherwise need a separate fixture at each one.

Jetson.png

COMPUTE AND PERCEPTION ONBOARD

Jetson AGX Orin 64 GB, a front-mounted 2D RPLiDAR, and GMSL2 camera positions around the platform all ride on the robot. Policies run and episodes record on board.

CHOOSE YOUR CONFIGURATION

PRICING

Rivet Base (No Arms + No Cameras)

Rivet ships as a base configuration with no arms and no built-in compute, so users also have the option to mount third-party arms. It comes with the camera mount, not the cameras themselves.

​

$29,995 USD

Academic/Startup Discount- $23,996
 

Rivet + 2 WidowX Pro + Cameras

4 kg payload per arm

Our hero configuration for mobile data collection and deployment.

$38,480 USD

Academic/Startup Discount- $30,784

Rivet Cockpit Bundle

4 kg payload per arm

This pairs Rivet with Pro arms, complete with ZED X NANO cameras, with a full Cockpit operator station: a pair of Glide leader arms mounted on Cockpit.

$44,975 USD

Academic/Startup Discount- $35,980

BUILT TO KEEP WORKING

Power you can swap out, a footprint that fits the rooms you already have, and controls on the platform itself.

DURABILITY

FEATURES

When something on a Rivet needs attention, it comes off with hand tools and goes back on the same day, at your site instead of ours.

Chasis.png

HAND-TOOL ACCESS PANELS

Panels across the chassis open with hand tools, so reaching a drive module, the electronics bay, or the battery never means taking the platform apart.

Rivet Battery.png

MODULAR BUILD

Modular for serviceability and hackability.

Wiring.png

TRACEABLE WIRING

Wiring, breakouts, and connectors are laid out to be traced and changed rather than sealed in, so adding a sensor doesn’t mean cutting into a harness.

ALL THE DETAILS

SPECIFICATIONS

Measurements for integration and hardware sizing.

INTEGRATIONS

Rivet is the mobile embodiment of the Trossen platform. It carries the same WidowX arms that mount on the Workbench, teleoperates from a Glide leader pair at a Cockpit station, takes GMSL2 cameras at the wrists and around the body, and runs on the open-source Trossen SDK. Demonstrations you collect at a bench carry over because it is the same arm, the same controller, and the same software underneath.

WIDOWX

Pro

WidowX Arm Hero.png

GLIDE

Leader Arm For Teleoperation

Arm ergonomics.png

WORKBENCH

Portable Bimanual Station

Workbench Front.png

COCKPIT

Dedicated Operator Station

Glide + Cockpit.png

CONTROLLERS & SOFTWARE

The hardware is only half the story.

AI Logo White.png
Trossen AI Hardware and Kits

Are you interested in obtaining a quote? Fill out the form, and we will contact you soon.

Ship Address*

Bill Address*

Never share sensitive information (credit card numbers, social security numbers, passwords) through this form.

AI Logo White.png
Trossen AI Hardware and Kits
Thank you!
Our team will reach out to you soon!

RESOURCES

From startup guides to expert support, explore the tools, documentation,
and protection that come standard with every Trossen Robotics product.

OUR PROMISE TO YOU

We stand behind our products with an industry-leading commitment to reliability, service,
and long-term support—because we believe performance should be measured in years, not months.

BUILT FOR REAL-WORLD RESEARCH ENVIRONMENTS. COVERS DEFECTS IN MATERIALS AND WORKMANSHIP. WEAR COMPONENTS ARE FIELD-REPLACEABLE AND READILY AVAILABLE.
LIFETIME SUPPORT FOR TROSSEN PRODUCTS 

Follow Us On Social

  • LinkedIn
  • Youtube
  • Facebook
  • GitHub
  • Twitter
  • Instagram
  • TikTok

© 2026 Trossen Robotics. All Rights Reserved.

bottom of page