top of page

UNIVERSAL ROBOT TELEOPERATION STATION

One Cockpit. Any robot. Anywhere. Cockpit is a wheeled operator station for two Glide leader arms, with the controls, the screen, and the power all on board. It goes where the operator is instead of where the robot is. Connect it by cable to the robot in front of you, or over your network to one in the next room or the next building. Trossen Cloud extends that to robots that aren’t on your network at all.

GLIDE CUT OUT.png

BUILT TO BE ROLLED TO THE ROBOT, OR CONNECTED TO ONE YOU CAN’T REACH.

Everything the operator needs is on the station, so it works the same whether the robot is in front of it or across the country.

TELEOPERATE FROM ANYWHERE

Cockpit reaches a follower three ways: a cable to the robot in front of you, your network for one elsewhere on site, and Trossen Cloud for a robot that’s across the country.

WORKS WITH ANY FOLLOWER

Cockpit pairs with the Trossen ecosystem out of the box, and it’s built to drive other manufacturers’ robots.

DOUBLE YOUR FLEET

Every arm you’re using as a leader can be converted back to a follower when operating with the Cockpit and Glides.

CHOOSE YOUR CONFIGURATION

PRICING

Cockpit is the station. Glide leader arms, compute, and networking are sold separately.

Right Hand 3.png

Cockpit

Mobile operator station for one or two Glide leader arms (Glides not included)

$1,995 USD

Both 1.png

Cockpit + 2 Glides (Left & Right)

The complete mobile operator station

$6,985 USD

RECOMMENDED

Widow X Core - No Camera
 

WidowX Pro - No Camera
 

WidowX Heavy - No Camera

Glide Pair

Glide L

Glide R

Glide Cockpit Station

Rivet base (no cam, no arm)

Rivet + 2 WidowX Pro + Cameras

Rivet Complete

Build it into a system.

BUILT AROUND THE OPERATOR

Two Glide arms, and the station that carries everything else.

DURABILITY

COMMERCIAL BUILD QUALITY

Built to be rolled between robots.

Carbon Fiber.png

MACHINED PLATE

The mounting plate is machined metal, not bent sheet, so the foundation stays sturdy when it moves.

ALL THE DETAILS

SPECIFICATIONS

Measurements for integration and hardware sizing.

INTEGRATIONS

Cockpit is the operator’s station for the Trossen platform. The same station teleoperates a Workbench or a Rivet, and mounts the Glide leader arms that do the actual input. Also supports third party followers.

WORKBENCH

Portable Bimanual Station

ChatGPT Image Aug 23, 2026, 09_29_21 PM.png

RIVET

Mobile Manipulation Platform

ChatGPT Image Aug 23, 2026, 09_29_21 PM.png

GLIDE

Leader Arm For Teleoperation

ChatGPT Image Aug 23, 2026, 09_29_21 PM.png
AI Logo White.png
Trossen AI Hardware and Kits

Are you interested in obtaining a quote? Fill out the form, and we will contact you soon.

Ship Address*

Bill Address*

Never share sensitive information (credit card numbers, social security numbers, passwords) through this form.

AI Logo White.png
Trossen AI Hardware and Kits
Thank you!
Our team will reach out to you soon!

RESOURCES

From startup guides to expert support, explore the tools, documentation,
and protection that come standard with every Trossen Robotics product.

OUR PROMISE TO YOU

We stand behind our products with an industry-leading commitment to reliability, service,
and long-term support—because we believe performance should be measured in years, not months.

BUILT FOR REAL-WORLD RESEARCH ENVIRONMENTS. COVERS DEFECTS IN MATERIALS AND WORKMANSHIP. WEAR COMPONENTS ARE FIELD-REPLACEABLE AND READILY AVAILABLE.
LIFETIME SUPPORT FOR TROSSEN PRODUCTS 

Follow Us On Social

  • LinkedIn
  • Youtube
  • Facebook
  • GitHub
  • Twitter
  • Instagram
  • TikTok

© 2026 Trossen Robotics. All Rights Reserved.

bottom of page