If you feel that you've received this message in error, please click here for more information.

Durable Industrial-Grade Robot

The Unitree B1 robot boasts impressive stability even on rough terrain, can walk up and down the stairs with a step height of up to 20 cm, and the IP67 certification allows it to be used in any weather and even under water. The Unitree B1 is also equipped with 5 sets of depth cameras providing near spherical viewing angle. The GNSS acquisition, including GPS, BeiDou, and other navigation systems, as well as over-the-horizon communication allowing the robot to operate autonomously in places hardly accessible for people.

Supports

Robot Operating System

ROS support enables autonomous driving development, 3D SLAM mapping & navigation as well as easy integration with additional sensors.

Supports

Programming API

Python is an interpreted, object-oriented, high-level programming language with dynamic semanticstask automation, and It is commonly used for data analysis, data visualization & task automation.

High-Quality Simulation

Gazebo offers the ability to accurately and efficiently simulate populations of robots in complex indoor and outdoor environments.

3D Radar Autonomous Navigation

The Unitree B1 is capable of comprehensive application of digital twins, big data, autonomous navigation and other technical means to realize automated operations of robot inspections. It also utilizes 4G/5G networking. A variety of sensors are integrated so that the inspection management work is visualized and intelligent. It is also capable of high-precision image recognition algorithm, which can perform intelligent analysis and processing, and automatically record alarm information.

Capabilities

The Unitree B1 is an industrial quadruped robot for the research & development of autonomous systems in the fields of robot-human interaction (HRI), SLAM & transportation. It is capable of operating in all-weather conditions, strong load and expansion space, multi-dimensional perception, full scene coverage, strong computing power and accurate insights.

Obstacle Crossing Ability

20cm

Battery Life

2hr

Degree Of Protection

IP67

Inspection Walking Speed

1.2m/s

Min Passing With

460mm

Min Passing Height

850mm

Open Source ROS Packages

In-depth documentation

Mobile Manipulator Support

The Z1 arm from Unitree is a 6 axis mobile ready manipulator that was made for the B1 allowing the robot to interact with its environment. The Z1 arm comes in a 2kg and 3kg options, with a reach of 740mm and repeatability of ~0.1mm.

Hardware Capabilities

The Unitree B1 is equipped with 12 joints, 3 for each leg, powered by industrial-grade servo motors with a maximum torque of 210 Nm for knee joint motors.

Its force control technology allows dynamic characteristics and perfect balancing, allowing the dog to climb up and down the stairs with a maximum step height of 20 cm, and quickly regain stability in case of external impacts or falls. Due to its 12 DOF, the robot is capable of complex movements, such as jumps or backflips, and reaches the speed of 1,2 m/s.

The Unitree B1 can also work for up to 4 hours on a single battery charge. Due to its waterproof body, the robot supports fording depth of 1 meter which means it can be employed for under-water exploration.

Integration by Trossen Robotics

Every application is different, let our team of experts help customize your B1 Robot to suit your needs.

  • Cameras
  • Sensors
  • Manipulators
  • Radios
  • LTE/Networking
  • RTK Systems
  • Thermal Imaging
  • GPS / GNSS

IP67 Certificate & Large Load Capacity

The Unitree B1 is IP67 rated for protection against dust and water. The Unitree B1 can also reach a walking speed of 1.8 m/s. Its 4 legs with 12 joints ensure excellent stability on any terrain type, be it sand, grass, a gravel road, or a pile of stones. The knee joint motors have a torque of 210 Nm which allows the B1 to perform complex movements, such as backflips, as well as carry loads of up to 40 kg in the walking mode and up to 104 kg while standing. The body of the robot is highly resistant to water, dust, or impacts.

Specifications

Size (Stand)

1126L x 467W x 636H mm

(Fold)

1202L x 467W x 297H mm

Weight Whole Machine (Involve Battery)

About 50kg

(Battery)

About 5kg

Load Continuous Walking Load

20kg

Maximum Standing Load

80kg

Endurance Stand Endurance

2.5h

Continuous Walking & Endurance Without Load

2h

Control & Sensing Disposition Main Control CPU

Intel i5-1135G7

Sensing Sensor

Depth Camera *5

Sensing Calculation Platform

Jetson XavierNX*3

Battery Type

Lithium Battery

Rated Voltage

51.8V

Charge Limit Voltage

58.8V

Rated Capacity

18000mAh

Rated Energy

932.4Wh

Charge Time

1-2h

Output Standard Output

power:12V/24V

Expansion Board

Gigabit Interface*7/RS485*4/USB*5/CAN*4

Working Temperature Battery

-5°C-45°C

Other Maximum Step Height to Climb Stairs

20cm

Protection

Temperature/Current

Have questions?

Give us a call: 866-478-3731

or fill out the form and one of our experts will be happy to follow up!

Speak with a Roboticist